Results 1-10 of about 116
  1. ... s MSB, featuring the Arcflash Reduction Maintenance System MSB–enhanced substation primary and load interrupter switchgear Vents ... arc flash hazard for secondary switchgear bus without MSB Bus fault at 480V switchgear • 10 kA secondary ...
  2. ... consultants September 2011 Contents Metal-Enclosed Switchgear—MEB & MSB Medium Voltage 7.0-1 i ii 1 ... 07 Vacuum Breakers 001 Metal-Enclosed Switchgear MEB & MSB Medium Voltage Vacuum Breakers Metal-Enclosed Switchgear MEB & ...
  3. ... 1.10 Ratings and Standards Table 1. MVS/MSB/MEB Switchgear Voltage and Frequency Ratings, RMS Values. ... Hz *Basic Impulse Level (BIL) Table 2. MVS/MSB/MEB Switchgear Main Bus Current Rating for Short- ...
  4. ... Supersedes April 2012 Seismic application guidelines MVS/MEB/MSB medium voltage switchgear assemblies and unitized power centers ( ... The documents 91C2562 (5/15 kV MVS/MEB/MSB Switchgear), 6977C74 (27/38 kV MVS Switchgear), and ...
  5. Seismic Information true OW_Electrical_File 2000000000889 false
  6. ... Metal-Enclosed breaker Switchgear - MEDIUM VOLTAGE fixed mounted (msb) General Scope The Contractor shall furnish and install ... Metal-Enclosed breaker Switchgear - MEDIUM VOLTAGE fixed mounted (msb) Section 16347B 16347B- 03/06/14
  7. ... Requirement Metal-Enclosed Medium Voltage Switchgear— Type MVS/MSB/MEB Mostafa A. Ahmed Westinghouse Electric Company, LLC ...
  8. ... Alarm – LSBRange: 1, 2,…, 12500 Byte1 Operations Alarm – MSB 0 = OFF Byte2 Reserved = 0 36 Byte0 Reverse ... volts, 0=Off Byte1 Under voltage alarm setting – MSB Step = 5 Byte2 Under voltage alarm time Range: ...
  9. ... Table 42: Bit structure for the revision number msb lsb 31 15 0 Main revision number Sub- ... Sub-index 00hex 0001hex Sub-index 01hex 0 msb lsb Bits 31 to 24 23 to 16 ...
  10. ... 03) mode CNT1 (0×00) 3 Bit 31 (msb) Bit 30 Bit 29 Bit 28 Bit 27 ... 03) mode CNT2 (0×00) 3 Bit 31 (msb) Bit 30 Bit 29 Bit 28 Bit 27 ... 0×00 ≤ n ≥ 0×47 Byte Bit 7 (msb) Bit 6 Bit 5 Bit 4 Bit 3 ...
first · previous · 1 · 2 · 3 · 4 · 5 · 6 · 7 · 8 · 9 · 10 · next · last